Head for key selector switch, Harmony XB6, black key, 16mm, 2 positions, center key withdrawal, spring return, key 200
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Head for key selector switch, Harmony XB6, black key, 16mm, 2 positions, center key withdrawal, spring return, key 200
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB6AGL |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic |
CAD overall depth | 55 mm |
CAD overall height | 18 mm |
CAD overall width | 18 mm |
compatibility code | ZB6 |
device short name | ZB6 |
IP degree of protection | IP65 conforming to IEC 60529 |
key withdrawal position | center |
mounting diameter | 16 mm |
operator position information | 2 positions |
operator profile | black key switch |
product certifications | GOST, UL, CSA, CCC |
product or component type | head for key selector switch |
protective treatment | TC |
range of product | Harmony XB6 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | to centre spring return |
NEMA degree of protection | NEMA 13 conforming to UL 50, NEMA 4 conforming to UL 50, NEMA 4X conforming to UL 50, NEMA 13 conforming to CSA C22.2 No 94, NEMA 4 conforming to CSA C22.2 No 94, NEMA 4X conforming to CSA C22.2 No 94 |
Type of keylock | key 200 |
vibration resistance | +/- 3 mm (f= 2-500 Hz) conforming to IEC 60068-2-6, 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | JIS C 852, CSA C22.2 No 14, JIS C8201-5-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, UL 508, EN/IEC 60947-1, JIS C8201-1 |
Electrical Shock Protection Class | class II conforming to IEC 61140 |