head Ø22 + mounting base + potentiometer 10K
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
head Ø22 + mounting base + potentiometer 10K
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | XB4BD912R10K |
[Us] rated supply voltage | <= 30 V AC, <= 42 V DC |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
CAD overall depth | 82 mm |
CAD overall height | 47 mm |
CAD overall width | 30 mm |
compatibility code | XB4 |
device short name | XB4 |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K conforming to IEC 60529 |
mechanical durability | 50000 cycles |
mounting diameter | 22 mm |
net weight | 0.095 kg |
operator profile | knurled knob, with (white) |
product certifications | CSA, BV, UL listed |
product or component type | potentiometer |
protective treatment | TH |
range of product | Harmony XB4 |
rated power in W | 1 W at 70 °C |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | potentiometer knurled knob |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Colour of marking | white |
Main group | potentiometer |
Precision of internal conversion resistor | -0.1 |
Ohmic value | 10000 Ohm |
Potentiometer characteristic | linear |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | UL 508, EN/IEC 60947-1, CSA C22.2 No 14 |
product compatibility | Ø 6 mm shaft |
Device Presentation | complete product |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Material | cermet |