head Ø22 + mounting base for potentiometer
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
head Ø22 + mounting base for potentiometer
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB5AD922 |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
compatibility code | ZB5 |
device short name | ZB5 |
IK degree of protection | IK03 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529 |
mounting diameter | 22 mm |
net weight | 0.032 kg |
operator profile | knurled knob, with (white) |
product certifications | CSA, UL listed, BV, DNV, LROS (Lloyds register of shipping), GL |
product or component type | head + mounting base for potentiometer |
protective treatment | TH |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | potentiometer knurled knob |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Colour of marking | white |
Main group | potentiometer |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-5-4, EN/IEC 60947-5-5, UL 508, JIS C8201-5-1, EN/IEC 60947-5-1, EN/IEC 60947-1, CSA C22.2 No 14, JIS C8201-1 |
product compatibility | for use with Ø 6.35 mm shaft |
Device Presentation | basic element |
Electrical Shock Protection Class | class II conforming to IEC 60536 |