
calcActive())">
HDMI + USB socket WE
E8732HDUSB_WE
AEDÂ 170.11
AEDÂ 130.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8732HDUSB_WE
HDMI + USB socket WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
HDMI + USB socket WE
AEDÂ 170.11
AEDÂ 130.00
Product Details
Part Number | E8732HDUSB_WE |
---|---|
Activity | HDCWD |
Colour | white |
Connector Type | 1 port(s) HDMI connector, 1 port(s) USB connector |
device application | communication |
device mounting | surface |
Device Presentation | complete product |
fixing mode | screw, - |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
product or component type | data socket |
Quantity per set | 1 |
Range | AvatarOn |
range of product | AvatarOn C |
Socket Number | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account