Harmony XB5, Pushs button reset for 17...120 mm actuation distance, plastic, flush, blue, Ø22, marked R

XB5AA86102
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XB5AA86102
ambient air temperature for storage -40-70 °C
bezel material dark grey plastic
cap/operator or lens colour blue
compatibility code XB5
depth 120 mm
device short name XB5
fixing collar material plastic
height 29 mm
IK degree of protection IK03 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529
mechanical durability 5000000 cycles
mounting diameter 22 mm
net weight 0.027 kg
operator profile blue flush, R (white)
product certifications UL listed
product or component type manual overload reset push-button
protective treatment TH
range of product Harmony XB5
shape of signaling unit head round
width 29 mm
NEMA degree of protection NEMA 4X
Customizable 0
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Operating travel 10 mm
Activating distance 17-120 mm
ambient air temperature for operation -40-70 °C
standards EN/IEC 60947-1
Device Presentation complete product
Electrical Shock Protection Class class II conforming to IEC 60536

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB5, Pushs button reset for 17...120 mm actuation distance, plastic, flush, blue, Ø22, marked R
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

tightening tool for fixing nut
ZB5AZ905

In stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock