Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 24 V AC/DC

XB5KSB
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XB5KSB
[Us] rated supply voltage 24 V, 24 V +/- 10 %
ambient air temperature for storage -40-70 °C
bezel material dark grey plastic
cap/operator or lens colour black
current consumption <= 28 mA
depth 55 mm
height 29 mm
mounting diameter 22 mm
net weight 0.024 kg
overvoltage category class II conforming to IEC 60536
product certifications UL listed, CSA, BV
product or component type annunciator
protective treatment TH
range of product Harmony XB5
signalling type continuous or intermittent tone
width 29 mm
Supply frequency 50/60 Hz
NEMA degree of protection NEMA 4X, NEMA 13
Head type standard
Resistance to high pressure washer 9000000 Pa at 80 °C, distance : 0.1 m
Supply circuit type AC/DC
ambient air temperature for operation -40-70 °C
standards IEC 60947-5-1, EN 60947-1, EN 60947-5-1, EN 60947-5-4, CSA C22.2 No 14, IEC 60947-5-4, IEC 60947-1, UL 508, JIS C8201-5-1, JIS C8201-1, IEC 60529, EN 50102, IEC 50102
Electrical Shock Protection Class class II conforming to IEC 60536
Noise Level 90 dB 6.8 kHz 0.1 m +/- 10 %

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 24 V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

tightening tool for fixing nut
ZB5AZ905

Out of stock