
calcActive())">
Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 24 V AC/DC
XB5KSB
AED 333.84
AED 238.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5KSB
Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 24 V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 24 V AC/DC
AED 333.84
AED 238.00
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5KSB |
[Us] rated supply voltage | 24 V, 24 V +/- 10 % |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
cap/operator or lens colour | black |
current consumption | <= 28 mA |
depth | 55 mm |
height | 29 mm |
mounting diameter | 22 mm |
net weight | 0.024 kg |
overvoltage category | class II conforming to IEC 60536 |
product certifications | UL listed, CSA, BV |
product or component type | annunciator |
protective treatment | TH |
range of product | Harmony XB5 |
signalling type | continuous or intermittent tone |
width | 29 mm |
Supply frequency | 50/60 Hz |
NEMA degree of protection | NEMA 4X, NEMA 13 |
Head type | standard |
Resistance to high pressure washer | 9000000 Pa at 80 °C, distance : 0.1 m |
Supply circuit type | AC/DC |
ambient air temperature for operation | -40-70 °C |
standards | IEC 60947-5-1, EN 60947-1, EN 60947-5-1, EN 60947-5-4, CSA C22.2 No 14, IEC 60947-5-4, IEC 60947-1, UL 508, JIS C8201-5-1, JIS C8201-1, IEC 60529, EN 50102, IEC 50102 |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Noise Level | 90 dB 6.8 kHz 0.1 m +/- 10 % |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account