Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 230…240 V AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 230…240 V AC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | XB5KSM |
[Us] rated supply voltage | 230...240 V, 230...240 V +/- 10 % |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
cap/operator or lens colour | black |
current consumption | <= 18 mA |
depth | 55 mm |
height | 29 mm |
mounting diameter | 22 mm |
net weight | 0.024 kg |
overvoltage category | class II conforming to IEC 60536 |
product certifications | UL listed, CSA, BV |
product or component type | annunciator |
protective treatment | TH |
range of product | Harmony XB5 |
signalling type | continuous or intermittent tone |
width | 29 mm |
Supply frequency | 50 Hz |
NEMA degree of protection | NEMA 4X, NEMA 13 |
Head type | standard |
Resistance to high pressure washer | 9000000 Pa at 80 °C, distance : 0.1 m |
Supply circuit type | AC |
ambient air temperature for operation | -40-70 °C |
standards | EN 60947-5-1, EN 60947-5-4, UL 508, JIS C8201-5-1, IEC 60947-5-1, IEC 60947-1, CSA C22.2 No 14, IEC 60947-5-4, EN 60947-1, JIS C8201-1, IEC 60529, EN 50102, IEC 50102 |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Noise Level | 90 dB 6.8 kHz 0.1 m +/- 10 % |