Harmony XB4, Round guard for Ø 40 Emergency stop, plastic, yellow, 63.5 mm

ZB4BZ1905
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB4BZ1905
accessory / separate part category protection accessory
accessory / separate part destination Ø 40 mm emergency stop push-button
ambient air temperature for storage -40-85 °C
CAD overall height 38.1 mm
CAD overall width 73 mm
colour yellow
IK degree of protection IK05
net weight 0.042 kg
product or component type guard
Quantity per set set of 1
range of product Harmony XB4, Harmony XB5
Customizable 0
ambient air temperature for operation -40-70 °C
Material plastic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4, Round guard for Ø 40 Emergency stop, plastic, yellow, 63.5 mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9320

In stock