Schneider Electric SIMPLE SOCKET, 70-461-1
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric SIMPLE SOCKET, 70-461-1
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | 70-461-1 |
Weight | 50 g |
height | 6.9 cm |
width | 3.07 cm |
Product Hover Image | /7/0/70-461-1_da_1500x1500.jpg |