Schneider Electric LED MODULE, GREEN, 24VACDC, 70-BSMLG-24
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric LED MODULE, GREEN, 24VACDC, 70-BSMLG-24
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | 70-BSMLG-24 |
Weight | 1.7 g |
height | 1.27 cm |
width | 1.78 cm |
Product Hover Image | /7/0/70-bsmlg-24_da_1500x1500.jpg |