Schneider Electric Protection module for miniature relay, RXM040W
SKU :
RXM040W

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 9.33
AEDÂ 7.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Schneider Electric Protection module for miniature relay, RXM040W
AEDÂ 9.33
AEDÂ 7.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | RXM040W |
[Uc] control circuit voltage | 6...250 V DC |
accessory / separate part category | protection accessories |
compatibility code | RXM |
net weight | 0.003 kg |
product or component type | protection module |
range of product | Harmony Electromechanical Relays |
sale per indivisible quantity | 20 |
Accessory / separate part designation | diode |
product compatibility | socket RPZ (1 C/O), socket RPZ (2 C/O), socket RXZ (2 C/O), socket RXZ (3 C/O), socket RXZ (4 C/O) |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | RXM040W |
[Uc] control circuit voltage | 6...250 V DC |
accessory / separate part category | protection accessories |
compatibility code | RXM |
net weight | 0.003 kg |
product or component type | protection module |
range of product | Harmony Electromechanical Relays |
sale per indivisible quantity | 20 |
Accessory / separate part designation | diode |
product compatibility | socket RPZ (1 C/O), socket RPZ (2 C/O), socket RXZ (2 C/O), socket RXZ (3 C/O), socket RXZ (4 C/O) |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account