Harmony, Probe for liquid level control, maximum operating temperature 200 °C

RM79696043
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number RM79696043
accessory / separate part category relay accessories
accessory / separate part destination control relay, measurement relay
net weight 0.15 kg
product or component type level control probe
range of product Harmony Control Relays
Accessory / separate part designation protected probe for mounting by suspension
product compatibility RM4L, RM35LM33MW
Material PUC protective shell, stainless steel electrode

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony, Probe for liquid level control, maximum operating temperature 200 °C
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Modular liquid level control relay, Harmony, 5A, 2CO, 24...240V AC DC
RM35LM33MW

In stock

Level control relay RM22-L - 24..240 V AC/DC - 1 C/O
RM22LG11MR

Out of stock

Level control relay RM22-L - 24..240 V AC/DC - 2 C/O
RM22LA32MR

Out of stock