
calcActive())">
Harmony, Modular multifunction 3-phase supply control relay, 5 A, 2 CO, 220...480 V AC
RM35TF30
AEDÂ 294.94
AEDÂ 120.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM35TF30
Harmony, Modular multifunction 3-phase supply control relay, 5 A, 2 CO, 220...480 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Modular multifunction 3-phase supply control relay, 5 A, 2 CO, 220...480 V AC
AEDÂ 294.94
AEDÂ 120.96
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RM35TF30 |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 220...480 V |
[Ui] rated insulation voltage | 400 V conforming to IEC 60664-1 |
ambient air temperature for storage | -40-70 °C |
compatibility code | RM3 |
connections - terminals | screw connectors |
control circuit voltage limits | - 12 % + 10 % Un |
IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529 |
marking | CE |
maximum switching voltage | 250 V AC, 250 V DC |
mechanical durability | 30000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
net weight | 0.13 kg |
operating position | any position without derating |
operating rate | <= 360 operations/hour full load |
overvoltage category | III conforming to IEC 60664-1 |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | GL, UL, CSA, GOST, C-Tick |
product or component type | 3-phase control relay |
range of product | Harmony Control Relays |
relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
shock resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
supply voltage limits | 194-528 V AC, 3 phases |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
utilisation category | AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1 |
width | 35 mm |
contacts type and composition | 2 C/O |
Supply frequency | 50/60 Hz +/- 10 % |
Reset time | 1500 ms at 480 V |
Power consumption in VA | 0-22 VA at 400 V AC 50 Hz |
Voltage range | 220...480 V phase to phase |
Voltage detection threshold | < 194 V |
Measurement error | < 1 % over the whole range with voltage variation, 0.05 %/°C with temperature variation |
Switching capacity in VA | 1250 VA |
Nominal output current | 5:00 AM |
Housing material | self-extinguishing plastic |
Time delay type | adjustable 0.1...10 s, +/- 10 % of the full scale value |
Repeat accuracy | 0.3 % for time delay, 0.5 % for input and measurement circuit |
Maximum switching current | 5 A AC, 5 A DC |
Maximum measuring cycle | 140 ms measurement cycle as true rms value |
Hysteresis | 2-2 % |
Output contacts | 2 C/O |
Dielectric test voltage | 2 kV, 1 min AC 50 Hz |
Relay monitored parameters | undervoltage and overvoltage in window mode, phase sequence, phase failure detection, asymmetry |
Measurement range | 220...480 V voltage AC |
Relay name | RM35TF |
Relay type | multifunction control relay |
Run-up delay at power-up | 650 ms |
Non-dissipating shock wave | 4 kV |
Control circuit frequency | 50...60 Hz +/- 10 % |
Threshold adjustment voltage | -20...-2 % in the range 380...480 V AC, 2...20 % of Un selected, -12...-2 % in the range 220 V AC, +2...+20 % in the range 220...440 V AC, +2...+10 % in the range 480 V AC |
Adjustment of asymmetry threshold | 5...15 % of Un selected |
Measurement voltage limits | 176-528 V AC |
vibration resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
electromagnetic compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to EN/IEC 61000-6-2 |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60255-1 |
local signalling | LED (green) for power ON, LED (yellow) for relay ON, LED (yellow) for fault |
safety reliability data | MTTFd = 399.5 years, B10d = 360000 |
insulation resistance | > 500 MOhm at 500 V DC conforming to IEC 60255-5, > 500 MOhm at 500 V DC conforming to IEC 60664-1 |
Directives | 89/336/EEC - electromagnetic compatibility, 73/23/EEC - low voltage directive |
Electrical Durability | 100000 cycles |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account