Harmony, Modular frequency control relay, 5 A, 1 CO + 1 CO, 120…277 V AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony, Modular frequency control relay, 5 A, 1 CO + 1 CO, 120…277 V AC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RM35HZ21FM |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 120...277 V |
[Ui] rated insulation voltage | 400 V conforming to IEC 60664-1 |
[Us] rated supply voltage | 120...277 V AC |
ambient air temperature for storage | -40-70 °C |
compatibility code | RM3 |
connections - terminals | screw connectors |
contacts material | cadmium free |
control circuit voltage limits | - 15 % + 10 % Un |
IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529 |
marking | CE : 73/23/EEC, CE : EMC 89/336/EEC |
maximum switching voltage | 250 V AC/DC |
mechanical durability | 30000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
operating position | any position without derating |
operating rate | <= 360 operations/hour full load |
overvoltage category | III conforming to IEC 60664-1 |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | GL, UL, CSA, C-Tick, GOST |
product or component type | frequency control relay |
range of product | Harmony Control Relays |
relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
shock resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
supply voltage limits | 102-308 V AC |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
utilisation category | AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, DC-14 conforming to IEC 60947-5-1 |
width | 35 mm |
contacts type and composition | 2 C/O |
Supply frequency | 50/60 Hz +/- 10 % |
Reset time | 2000 ms time delay |
Immunity to microbreaks | 10 ms |
Measurement error | +/- 0.05 %/°C with temperature variation, < +/- 1 % over the whole range with voltage variation |
Switching capacity in VA | 1250 VA |
Nominal output current | 5:00 AM |
Housing material | self-extinguishing plastic |
Time delay type | adjustable 0.1...10 s, +/- 10 % on crossing the threshold |
Repeat accuracy | +/- 0.5 % for input and measurement circuit, +/- 0.5 % for time delay |
Maximum measuring cycle | 200 ms measurement cycle as true rms value |
Hysteresis | 0.3-0.3 % fixed |
Output contacts | 1 C/O + 1 C/O |
Dielectric test voltage | 2 kV AC 50 Hz |
Relay monitored parameters | overfrequency and underfrequency 50 or 60 Hz |
Maximum power consumption in VA | 6 VA AC |
Measurement range | 40...70 Hz frequency |
Threshold setting | -2...10 Hz, -10...2 Hz |
Relay name | RM35HZ21FM |
Relay type | frequency control relays |
Run-up delay at power-up | 0.5 s |
Non-dissipating shock wave | 4 kV |
Control circuit frequency | 40...70 Hz |
Input frequency | 70 Hz |
vibration resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1, 1 gn (f= 57.6-150 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 |
status LED | 1 LED green for power ON, 1 LED yellow for correct frequency (high R1), 1 LED yellow for correct frequency (low R2) |
electromagnetic compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
ambient air temperature for operation | -20-50 °C |
standards | IEC 60255-6, NF EN 60255-6 |
insulation resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
Measurement Accuracy | +/- 10 % of the full scale value in input, +/- 10 % of the full scale value in time delay |
Insulation | no galvanic insulation between supply and measurement |
Electrical Durability | 100000 cycles |