Harmony, Modular 1-phase current control relay, 5 A, 2 CO, 0.15…15 A,, 24…240 V AC/DC

RM35JA32MW
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number RM35JA32MW
Rated current 5:00 AM
[Uc] control circuit voltage 24...240 V
[Ui] rated insulation voltage 250 V conforming to IEC 60664-1
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz +/- 10 %
ambient air temperature for storage -40-70 °C
compatibility code RM3
connections - terminals screw connectors
contacts material cadmium free
control circuit voltage limits - 15 % + 10 % Un
IP degree of protection IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529
marking CE : EMC 89/336/EEC, CE : 73/23/EEC
maximum switching voltage 250 V AC/DC
mechanical durability 30000000 cycles
minimum switching current 10 mA at 5 V DC
mounting support 35 mm symmetrical DIN rail conforming to EN/IEC 60715
net weight 0.13 kg
operating position any position without derating
operating rate <= 360 operations/hour full load
overvoltage category III conforming to IEC 60664-1
pollution degree 3 conforming to IEC 60664-1
product certifications GL, UL, GOST, C-Tick, CSA
product or component type current control relay
range of product Harmony Control Relays
relative humidity 95-95 % at 55-55 °C conforming to IEC 60068-2-30
shock resistance 15 gn for 11 ms conforming to IEC 60255-21-1
supply voltage limits 20.4-264 V AC/DC
tightening torque 0.6-1 N.m conforming to IEC 60947-1
utilisation category AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, DC-14 conforming to IEC 60947-5-1
width 35 mm
contacts type and composition 2 C/O
Maximum power consumption in W 0.6 W DC
Reset time 1500 ms time delay
Immunity to microbreaks 50 ms
Measurement error 0.05 %/°C with temperature variation, 1 by volt over the whole range with voltage variation
Switching capacity in VA 1250 VA
Nominal output current 5:00 AM
Housing material self-extinguishing plastic
Time delay type adjustable 1...20 s, 0 + 10 % on energisation Ti, adjustable 0.3...30 s, 0 + 10 % on crossing the threshold Tt
Repeat accuracy +/- 0.5 % for input and measurement circuit, +/- 2 % for time delay
Maximum switching current 5 A AC/DC
Functionality overcurrent or undercurrent in window mode
Maximum measuring cycle 30 ms measurement cycle as true rms value
Hysteresis 5-50 % of threshold setting
Output contacts 2 C/O
Dielectric test voltage 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1
Relay monitored parameters overcurrent or undercurrent detection
Maximum power consumption in VA 3.5 VA AC
Measurement range 0.15...1.5 A E1-M terminals, 0.5...5 A E2-M terminals, 1.5...15 A E3-M terminals, 150 mA...15 A current
Threshold setting 10...100 %
Relay name RM35JA
Relay type current control relay
Resistance across terminals 0.005 Ohm at E3-M terminals, 0.015 Ohm at E2-M terminals, 0.05 Ohm at E1-M terminals
Run-up delay at power-up 0.3 s
Polarity no DC
Non-dissipating shock wave 4 kV conforming to IEC 60255-5, 4 kV conforming to IEC 60664-1, 4 kV conforming to IEC 61000-4-5
Control circuit frequency 40...70 Hz +/- 10 %
vibration resistance 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1
electromagnetic compatibility emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to NF EN/IEC 61000-6-2
ambient air temperature for operation -20-50 °C
standards EN/IEC 60255-6
local signalling LED (green) for power ON, LED (yellow) for relay ON
safety reliability data MTTFd = 296.8 years, B10d = 270000
insulation resistance > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1
Measurement Accuracy +/- 10 % of the full scale value
Electrical Durability 100000 cycles

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony, Modular 1-phase current control relay, 5 A, 2 CO, 0.15…15 A,, 24…240 V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Harmony, Modular 1-phase current control relay, 5 A, 2 CO, 2…500 mA, , 24…240 V AC/DC
RM35JA31MW

In stock

Current control relay 0.15A…15A, 2 C/O
RM35JA32MR

Out of stock

Current control relay 4mA…1A, 2 C/O
RM22JA31MR

Out of stock