Schneider Electric HERMATICALLY SEALED RELAY, 782XDXH10-240A
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric HERMATICALLY SEALED RELAY, 782XDXH10-240A
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | 782XDXH10-240A |
Weight | 45.0 g |
height | 2.875 cm |
width | 2.275 cm |
Product Hover Image | /7/8/782xdxh10_rep_da20_1500x1500_1.jpg |