
calcActive())">
Harmony Analog, Isolated analog converter, 0…10 V or 4...20 mA to 0…10 V or 4...20 mA
RMCN22BD
AED 429.07
AED 306.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RMCN22BD
Harmony Analog, Isolated analog converter, 0…10 V or 4...20 mA to 0…10 V or 4...20 mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony Analog, Isolated analog converter, 0…10 V or 4...20 mA to 0…10 V or 4...20 mA
AED 429.07
AED 306.00
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Resistance to electrostatic discharge | 6 kV (in contact) conforming to IEC 61000-4-2 level 3, 8 kV (in air) conforming to IEC 61000-4-2 level 3 |
Part Number | RMCN22BD |
[Ui] rated insulation voltage | 2 kV |
[Us] rated supply voltage | 24 V DC +/- 20 %, non isolated |
ambient air temperature for storage | -40-85 °C |
current consumption | <= 40 mA for voltage output, <= 60 mA for current output |
fire resistance | 850 °C conforming to IEC 60695-2-1, 850 °C conforming to UL |
fixing mode | by screws (mounting plate), clip-on (35 mm symmetrical DIN rail) |
IP degree of protection | IP20 (terminal block), IP50 (housing) |
marking | CE |
net weight | 0.12 kg |
pollution degree | 2 conforming to IEC 60664-1 |
product certifications | GL, CSA, UL |
product or component type | voltage/current converter |
range of product | Harmony Analog |
shock resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
tightening torque | 0.6-1.1 N.m |
Disturbance radiated/conducted | CISPR 22 group 1 - class B, CISPR 11 |
Surge withstand | 0.5 kV during 1.2/50 µs conforming to IEC 61000-4-5 |
Resistance to fast transients | 1 kV (on input-output) conforming to IEC 61000-4-4, 2 kV (on power supply) conforming to IEC 61000-4-4 |
Measurement error | +/- 10 % of full scale at 20 °C (electromagnetic interference of 10 V/m), +/- 1 % of full scale at 20 °C |
Analogue input type | current 4...20 mA, voltage 0...10 V DC |
Repeat accuracy | +/- 0.2 % full scale at 20 °C, +/- 0.6 % full scale at 60 °C |
Analogue output type | current 4...20 mA <= 500 Ohm by cabling, voltage 0...10 V >= 100 kOhm by cabling |
Analogue output voltage | -15...0 V no input or input wire broken |
Temperature coefficient | 200 ppm/°C |
Analogue output current | 4-30 mA no input or input wire broken |
vibration resistance | 5 gn (f= 10-100 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | 0-50 °C mounting side by side, 0-60 °C 2 cm spacing |
standards | IEC 60584-1, IEC 60947-1 |
local signalling | LED (green) for power ON |
safety reliability data | MTTFd = 73.2 years, B10d = 67582 |
Clamping Connection Capacity | 1 x 2.5 mm², 2 x 1.5 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account