Harmony Analog, Isolated analog converter, 0…10 V or 4...20 mA to 0…10 V or 4...20 mA

RMCN22BD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Resistance to electrostatic discharge 6 kV (in contact) conforming to IEC 61000-4-2 level 3, 8 kV (in air) conforming to IEC 61000-4-2 level 3
Pincode Group default
Part Number RMCN22BD
[Ui] rated insulation voltage 2 kV
[Us] rated supply voltage 24 V DC +/- 20 %, non isolated
ambient air temperature for storage -40-85 °C
current consumption <= 40 mA for voltage output, <= 60 mA for current output
fire resistance 850 °C conforming to IEC 60695-2-1, 850 °C conforming to UL
fixing mode by screws (mounting plate), clip-on (35 mm symmetrical DIN rail)
IP degree of protection IP20 (terminal block), IP50 (housing)
marking CE
net weight 0.12 kg
pollution degree 2 conforming to IEC 60664-1
product certifications GL, CSA, UL
product or component type voltage/current converter
range of product Harmony Analog
shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
tightening torque 0.6-1.1 N.m
Disturbance radiated/conducted CISPR 22 group 1 - class B, CISPR 11
Surge withstand 0.5 kV during 1.2/50 µs conforming to IEC 61000-4-5
Resistance to fast transients 1 kV (on input-output) conforming to IEC 61000-4-4, 2 kV (on power supply) conforming to IEC 61000-4-4
Measurement error +/- 10 % of full scale at 20 °C (electromagnetic interference of 10 V/m), +/- 1 % of full scale at 20 °C
Analogue input type current 4...20 mA, voltage 0...10 V DC
Repeat accuracy +/- 0.2 % full scale at 20 °C, +/- 0.6 % full scale at 60 °C
Analogue output type current 4...20 mA <= 500 Ohm by cabling, voltage 0...10 V >= 100 kOhm by cabling
Analogue output voltage -15...0 V no input or input wire broken
Temperature coefficient 200 ppm/°C
Analogue output current 4-30 mA no input or input wire broken
vibration resistance 5 gn (f= 10-100 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation 0-50 °C mounting side by side, 0-60 °C 2 cm spacing
standards IEC 60584-1, IEC 60947-1
local signalling LED (green) for power ON
safety reliability data MTTFd = 73.2 years, B10d = 67582
Clamping Connection Capacity 1 x 2.5 mm², 2 x 1.5 mm²

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony Analog, Isolated analog converter, 0…10 V or 4...20 mA to 0…10 V or 4...20 mA
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

SCREW TERMINAL, PROTECTIVE EARTH, 2 POINTS, 4MM², GREEN-YELLOW
NSYTRV42PE

In stock

Harmony analog, Isolated analog converter, 0…15 A current to 0…10 V or 4...20 mA
RMCA61BD

Out of stock

Harmony Analog, Voltage/current converter, Isolated 0...20 mA
RMCL55BD

Out of stock