Handle for shaped inserts and cylindrical barrels, PanelSeT SFN, Spacial SM, for electrical enclosure, RAL9005

NSYSFNHS1
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This handle is a locking accessory for PanelSeT SFN and Spacial SM floor standing steel electrical enclosures. It is compatible with a wide range of shape inserts and cylindric barrels with key lock. It has a space reserved for enclosure identification of dimensions 21x17 mm, which is protected by a label frame. The handle material is Polyamide 6 with 60% fibreglass and colour black RAL 9005. It includes the standard handle and the fixing elements. It has a mechanical protection of IK10 and fire resistance up to 650°C.

Product Details

Activity PPUES
Part Number NSYSFNHS1

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account