green Ø40 mushroom pushbutton head Ø22 spring return

ZB5AC3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB5AC3
ambient air temperature for storage -40-70 °C
bezel material dark grey plastic
CAD overall depth 52 mm
CAD overall height 40 mm
CAD overall width 40 mm
cap/operator or lens colour green
compatibility code ZB5
device short name ZB5
IK degree of protection IK03 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP69, IP69K
marking unmarked
mechanical durability 5000000 cycles
mounting diameter 22 mm
net weight 0.046 kg
operator profile green mushroom Ø 40 mm, unmarked
overvoltage category class II conforming to IEC 60536
product certifications UL listed, BV, CSA, DNV, LROS (Lloyds register of shipping), GL
product or component type head for non-illuminated push-button
protective treatment TH
range of product Harmony XB5
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
type of operator spring return
NEMA degree of protection NEMA 13, NEMA 4X
Group of product mush. spring return non illum.
Customizable 1
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
GCR BRIDGE ZB5ACCUST01
Main group mushroom head
Electrical composition code C1 for <9 contacts using single blocks in front mounting, C2 for <9 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting, SF1 for <3 contacts using single blocks in front mounting, SR1 for <3 contacts using single blocks in rear mounting
Station name XALD 1 cut-out, XALK 1 cut-out
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards JIS C8201-5-1, CSA C22.2 No 14, EN/IEC 60947-5-1, EN/IEC 60947-1, UL 508, EN/IEC 60947-5-4, JIS C8201-1
Device Presentation basic element

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: green Ø40 mushroom pushbutton head Ø22 spring return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

tightening tool for fixing nut
ZB5AZ905

Out of stock