calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
green light block for head Ø22 integral LED 24 V - screw clamp terminals
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XAL |
| Product or component type | LIGHT BLOCK |
| Device short name | ZALV |
| Product destination | FOR XB5 Ø 22 MM CONTROL AND SIGNALLING UNITS |
| Mounting of block | REAR MOUNTING |
| Sale per indivisible quantity | 5 |
| Light source colour | GREEN |
| [Us] rated supply voltage | 24 V AC/DC |
| Assembly style | FOR CUSTOMER ASSEMBLY |
| Net weight | 0.015 KG |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO EN/IEC 60947-1 |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO EN 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO EN/IEC 60947-1 |
| Signalling type | STEADY |
| Light source | INTEGRATED AND PROTECTED LED |
| Supply voltage limits | 19.2…30 V DC21.6…26.4 V AC |
| Current consumption | 18 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-5-1 |
| Light block supply | DIRECT |
| Bulb base | INTEGRAL LED |
| Electrical composition code | MR1PR1 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Standards | UL 508EN/IEC 60947-5-5JIS C8201-5-1EN/IEC 60947-5-1CSA C22.2 NO 14EN/IEC 60947-5-4EN/IEC 60947-1JIS C8201-1 |
| Product certifications | CSAUL listed |
| Vibration resistance | 5 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO EN/IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO EN/IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.000 CM |
| Package 1 Width | 3.500 CM |
| Package 1 Length | 4.500 CM |
| Package 1 Weight | 10.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 4.500 CM |
| Package 2 Width | 5.500 CM |
| Package 2 Length | 5.500 CM |
| Package 2 Weight | 57.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 4.814 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | F4331c57-9aed-49df-9448-e3367cbacc5b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XAL |
| Product or component type | LIGHT BLOCK |
| Device short name | ZALV |
| Product destination | FOR XB5 Ø 22 MM CONTROL AND SIGNALLING UNITS |
| Mounting of block | REAR MOUNTING |
| Sale per indivisible quantity | 5 |
| Light source colour | GREEN |
| [Us] rated supply voltage | 24 V AC/DC |
| Assembly style | FOR CUSTOMER ASSEMBLY |
| Net weight | 0.015 KG |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO EN/IEC 60947-1 |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO EN 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO EN/IEC 60947-1 |
| Signalling type | STEADY |
| Light source | INTEGRATED AND PROTECTED LED |
| Supply voltage limits | 19.2…30 V DC21.6…26.4 V AC |
| Current consumption | 18 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-5-1 |
| Light block supply | DIRECT |
| Bulb base | INTEGRAL LED |
| Electrical composition code | MR1PR1 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Standards | UL 508EN/IEC 60947-5-5JIS C8201-5-1EN/IEC 60947-5-1CSA C22.2 NO 14EN/IEC 60947-5-4EN/IEC 60947-1JIS C8201-1 |
| Product certifications | CSAUL listed |
| Vibration resistance | 5 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO EN/IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO EN/IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.000 CM |
| Package 1 Width | 3.500 CM |
| Package 1 Length | 4.500 CM |
| Package 1 Weight | 10.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 4.500 CM |
| Package 2 Width | 5.500 CM |
| Package 2 Length | 5.500 CM |
| Package 2 Weight | 57.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 4.814 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | F4331c57-9aed-49df-9448-e3367cbacc5b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |