
calcActive())">
green flush pushbutton head Ø22 spring return unmarked
ZB4BP38
AED 68.49
AED 49.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BP38
green flush pushbutton head Ø22 spring return unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
green flush pushbutton head Ø22 spring return unmarked
AED 68.49
AED 49.00
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BP38 |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
CAD overall depth | 37 mm |
CAD overall height | 30 mm |
CAD overall width | 30 mm |
cap/operator or lens colour | green |
compatibility code | ZB4 |
device short name | ZB4 |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67 |
marking | unmarked |
mechanical durability | 10000000 cycles |
mounting diameter | 22 mm |
operator profile | green flush, unmarked |
overvoltage category | class I conforming to IEC 60536 |
product certifications | CSA, BV, UL listed, GL, DNV, LROS (Lloyds register of shipping) |
product or component type | head for non-illuminated push-button |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | spring return |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | silicone boot push |
Operator additional information | clear boot for insertion of protected legend within head |
Customizable | 1 |
Head type | standard |
GCR BRIDGE | ZB4BPCUST01 |
Main group | push-button |
Electrical composition code | C3 for <6 contacts using single blocks in front mounting, C4 for <6 contacts using single and double blocks in front mounting, C14 for <2 contacts using single blocks in front mounting |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | JIS C8201-5-1, UL 508, EN/IEC 60947-1, EN/IEC 60947-5-5, CSA C22.2 No 14, EN/IEC 60947-5-4, EN/IEC 60947-5-1, JIS C8201-1 |
product compatibility | not compatible with legend holder |
Device Presentation | basic element |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account