Glazed door, PanelSeT SFN, Spacial SM, for electrical enclosure H1800 W600mm

NSYSFND186T
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This glazed door is purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications. It is compatible with Spacial SM floor standing steel enclosure. It has a nominal height and width of 2000 mm and 1000 mm, respectively. The door is made of steel sheet and Securit glass, while the handle is made of polyamide 6 with 30% fiberglass. An epoxy-polyester powder finish provides a smooth appearance. It has a grey (RAL 7035) color with a black (RAL 9005) handle. It has an aperture up to 120 degrees and is reversible, meaning it can be opened from either side. The door has a four-point lock with a handle that has a 5 mm double-bar insert for security. This product is qualified as a green premium, with minimal use of hazardous substances.

Product Details

Activity PPUES
Pincode Group default
Part Number NSYSFND186T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Glazed door, PanelSeT SFN, Spacial SM, for electrical enclosure H1800 W600mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.