Glazed door, PanelSeT SFN, for electrical enclosure H1600 W600mm

NSYSFND166T
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This glazed door is purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications. It has a nominal height and width of 1600 mm and 600 mm, respectively. It has a nominal height and width of 2000 mm and 600 mm, respectively. The door is made of steel sheet and Securit glass, while the handle is made of polyamide 6 with 30% fiberglass. An epoxy-polyester powder finish provides a smooth appearance. It has a grey (RAL 7035) color with a black (RAL 9005) handle. It has an aperture up to 120 degrees and is reversible, meaning it can be opened from either side. The door has a four-point lock with a handle that has a 5 mm double-bar insert for security. This product is qualified as a green premium, with minimal use of hazardous substances.

Product Details

Activity PPUES
Part Number NSYSFND166T

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account