
calcActive())">
Fused outlet with neon, 13A
ESM32NFSG
AEDÂ 216.90
AEDÂ 165.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ESM32NFSG
Fused outlet with neon, 13A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fused outlet with neon, 13A
AEDÂ 216.90
AEDÂ 165.00
Product Details
Rated current | 13 A |
---|---|
Part Number | ESM32NFSG |
Activity | HDCWD |
Weight | 267.2 g |
Package1 Length*Width*Height | 8.1 cm x 8.1 cm x 4.4 cm |
[in] Rated Current | 13 A |
device application | protection |
device mounting | flush, surface |
Device Presentation | complete product |
product or component type | fuse connection unit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account