
calcActive())">
Fused connection unit with DP switch & Neon, Pieno, 13A, Matte black
E8231DFSGN_MB_G1
AEDÂ 87.93
AEDÂ 67.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8231DFSGN_MB_G1
Fused connection unit with DP switch & Neon, Pieno, 13A, Matte black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fused connection unit with DP switch & Neon, Pieno, 13A, Matte black
AEDÂ 87.93
AEDÂ 67.00
Product Details
Load Type | resistive |
---|---|
Rated current | 13 A at 250 V AC 50 Hz |
Part Number | E8231DFSGN_MB_G1 |
Activity | HDCWD |
Bulb Type | neon |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s), 2 x 4 mm² for stranded cable(s) |
Cover Frame Colour Tint | matt black |
depth | 33.2 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | fused connection unit |
Protection Type | fuse |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
Switch Function | 2-pole |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | BS 1363 |
connections - terminals | pillar terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account