Fuse-link blades square 30 aR 690 V AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Fuse-link blades square 30 aR 690 V AC
Excl. Tax
Excl. Tax
Product Details
Activity | IDVSD |
---|---|
Pincode Group | default |
Part Number | DF430400 |
Rated current | 400 A |
compatibility code | blade fuse |
device application | protection |
device short name | blade fuse |
fuse size | 30 x 30 mm |
fuse type | square |
product or component type | fuses |
Quantity per set | 1 |
range of product | DF |
rated operational voltage limits | 690 V AC |
Fuse Curve | aR |