Fuse-link blades DIN 00 aR 690 V AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Fuse-link blades DIN 00 aR 690 V AC
Excl. Tax
Excl. Tax
Product Details
Activity | IDVSD |
---|---|
Pincode Group | default |
Part Number | DF400160 |
Rated current | 160 A |
compatibility code | blade fuse |
device application | protection |
device short name | blade fuse |
fuse size | 0 |
fuse type | DIN |
product or component type | fuses |
Quantity per set | 3 |
range of product | DF |
rated operational voltage limits | 690 V AC |
Fuse Curve | aR |