Fuse carrier TeSys DF, 1P 32A, fuse size 10 x 38 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Fuse carrier TeSys DF, 1P 32A, fuse size 10 x 38 mm
Excl. Tax
Excl. Tax
Description
TeSys DF modular fuse carrier, 1 pole (1P), for protection of control circuits up to 32A/690V. To be used with 10x38mm fuse links up to 32A and short circuit current up to 120kA@400V. Compact (17.5mm width), it can be used in modular panels, clipping on 35mm DIN rail, connection by screw clamp terminals, padlockable without accessory. Fuse links (10x38mm aM, gG type) and add-on auxiliaries (fuse carrier assembly kits, clip-in markers) are available (to be ordered separately). Sold in lots of 12 units. Multi standards certified (IEC, UL recognized, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Pincode Group | default |
Part Number | DF101 |
Weight | 44.0 g |
Package1 Length*Width*Height | 8.0 cm x 6.2 cm x 1.7 cm |
[Ie] rated operational current | 32 A at 400 V AC |
[Ith] conventional free air thermal current | 32 A 20 °C |
[ue] Rated Operational Voltage | 690 V AC, 690 V DC |
[Ui] rated insulation voltage | 690 V AC |
[Uimp] rated impulse withstand voltage | 6 kV |
ambient air temperature for operation | -40-70 °C with derating above 20°C |
ambient air temperature for storage | -40-70 °C |
compatibility code | DF10 |
connections - terminals | screw clamp terminals 1 cable(s) 1-16 mm²rigid, screw clamp terminals 2 cable(s) 1-6 mm²rigid, screw clamp terminals 1 cable(s) 1-16 mm²flexible with or without, screw clamp terminals 2 cable(s) 1-6 mm²flexible with or without |
control type | toggle padlockable |
depth | 61 mm |
device short name | DF10 |
fire resistance | 960 °C conforming to IEC 60695-2-1 |
fuse size | 10 x 38 mm |
fuse type | , aM, , gG |
height | 79.5 mm |
IP degree of protection | IP20 |
mounting position | vertical (tolerance: +/- 23°) |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.042 kg |
operating altitude | 0...2000 m |
overvoltage category | III |
Poles Description | 1P |
pollution degree | 3 |
power dissipation in W | 3 W maximum power dissipation by fuse |
product certifications | IEC, UL recognized, CSA, CCC, EAC, DNV-GL |
product compatibility | DF2CA fuse cartridge, DF2CN fuse cartridge |
product or component type | fuse carrier |
Quantity per set | set of 12 |
range | TeSys |
range of product | TeSys fuse carriers |
rated operational voltage limits | 690 V AC, 690 V DC |
short-circuit withstand | 120 kA 400 V conforming to IEC 60947-3, 120 kA 500 V conforming to IEC 60947-3 |
standards | EN/IEC 60947-3, EN/IEC 60269-2, UL 4248-1, CSA C22.2 No 4248-1, EN 45545-2: R22 HL2 |
tightening torque | 2.2 N.m - with screwdriver PZ2, 2.2 N.m - with screwdriver flat Ø 5.5 mm |
utilisation category | AC-20B conforming to IEC 60947-3, DC-20B conforming to IEC 60947-3 |
width | 17.5 mm |
ambient air temperature for operation | -40-70 °C with derating above 20°C |
standards | EN/IEC 60947-3, EN/IEC 60269-2, UL 4248-1, CSA C22.2 No 4248-1, EN 45545-2: R22 HL2 |
product compatibility | DF2CA fuse cartridge, DF2CN fuse cartridge |
[Ie] rated operational current | 32 A at 400 V AC |