
calcActive())">
Front rotary handle NG 125 - red handle - 3 poles or 4 poles
19089
AEDÂ 763.38
AEDÂ 555.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

19089
Front rotary handle NG 125 - red handle - 3 poles or 4 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Front rotary handle NG 125 - red handle - 3 poles or 4 poles
AEDÂ 763.38
AEDÂ 555.00
Product Details
Activity | HDCFD |
---|---|
Part Number | 19089 |
compatibility code | rotary handle |
Market Segment | small commercial |
mounting mode | fixed |
product or component type | rotary handle |
range of product | NG125 |
Handle colour | red |
Rotary handle mounting style | extended |
Handle front plate colour | yellow |
Rotary handle mounting location | front |
Accessory / separate part type | control accessories |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account