
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 500x500x320mm, IP44, IK10
NSYPLAT553G
AEDÂ 1,644.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAT553G
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 500x500x320mm, IP44, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 500x500x320mm, IP44, IK10
AEDÂ 1,644.94
Description
This PLAT version of the PLA is a versatile, floor-standing enclosure that is suitable for various applications The enclosure has nominal dimensions of 500mm in height, 500mm in width, and 320mm in depth It is made of polyester reinforced with fiberglass, offering durability and resistance to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) and comprises two side parts, one plain front door, one rear panel, and one canopy The door can be opened up to 120° from either the right or left side and features a two-point handle lock with a 5mm double-bar insert The rear panel and door can be removed for maintenance purposes, and the canopy can also be removed by fixing elements The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP44 (IEC 60529), offering high protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAT553G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account