
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 1250x1250x320mm, IP44, IK10
NSYPLAT12123G
AEDÂ 4,978.08
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAT12123G
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 1250x1250x320mm, IP44, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 1250x1250x320mm, IP44, IK10
AEDÂ 4,978.08
Description
This PLAT version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It has nominal dimensions of 1250mm in height, 1250mm in width, and 320mm in depth It is made of polyester reinforced with fiberglass, offering durability and resistance to harsh environments, including outdoor and industrial settings The enclosure is available in grey (RAL 7035) It consists of two side parts, two plain front doors, two rear panels, and one canopy The doors can be opened from both the right and left sides, up to 120°, and feature a four-point lock with a handle that has a 5mm double-bar insert The doors, rear panels, and canopy are also removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP44 (IEC 60529), offering protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAT12123G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account