Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 1000x750x420mm, IP44, IK10

NSYPLAT1074G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLAT version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It measures 1000mm in height, 750mm in width, and 420mm in depth and is made of polyester reinforced with fiberglass This material provides the enclosure with durability and resistance to harsh environments, both indoor and outdoor The enclosure is available in grey (RAL 7035) color and comprises two side parts, one plain front door, one rear panel, and one canopy The front door can be opened up to 120° from either the right or left side, providing easy access to the equipment inside The door features a four-point lock with a handle that has a 5mm double-bar insert The door and rear panel can be removed for maintenance purposes, and the canopy can also be removed by fixing elements to provide access to the top of the enclosure The enclosure is designed to offer robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C, in accordance with the IEC 62208 standard It is highly resistant to impacts, with an IK10 rating according to IEC 62262, and provides excellent protection against dust and water, with an IP44 rating as per IEC 60529 Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions The enclosure is UL certified and can be stored in ambient air temperatures ranging from -35 to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLAT1074G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account