
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, plain door, open bottom, 1250x1000x420mm, IP54, IK10
NSYPLAZ12104G
AEDÂ 4,796.77
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLAZ12104G
Floor standing polyester enclosure, Thalassa PLA, plain door, open bottom, 1250x1000x420mm, IP54, IK10
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, plain door, open bottom, 1250x1000x420mm, IP54, IK10
AEDÂ 4,796.77
Description
This PLAZ version of the PLA is a multi-purpose, floor-standing enclosure that is suitable for a variety of applications It has a nominal height of 1250mm, a width of 1000mm, and a depth of 420mm The enclosure is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments It is available in grey (RAL 7035) and consists of two side parts, two plain front doors, two rear panels, and one plinth The doors can be opened up to 120° from both the right and left sides, and feature a four-point lock with a handle that has a 5mm double-bar insert The doors and rear panels can be removed for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C, in accordance with the IEC 62208 standard It has an IK10 rating (IEC 62262), indicating high resistance to impacts, and an IP54 rating (IEC 60529), providing protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and enable the construction of totally insulated solutions It is UL certified and can be stored in ambient air temperatures ranging from -35 to 90°C without affecting its performance It is designed for easy access to the equipment inside, with rear, bottom, and front accessibility
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLAZ12104G |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account