Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 750x1000x320mm, IP65, IK10

NSYPLA7103G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This PLA version of the Thalassa is a multi-purpose, floor-standing enclosure that is suitable for various applications It has nominal dimensions of 750mm in height, 1000mm in width, and 320mm in depth, and is made of polyester reinforced with fiberglass, offering durability and resistance to harsh environments, both indoor and outdoor This enclosure is available in grey (RAL 7035) color and consists of two side parts, two plain front doors, and two rear panels The doors can be opened from both the right and left sides, up to 120°, and feature a two-point lock with a 5mm double-bar insert The doors and rear panels are also removable for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C in accordance with the IEC 62208 standard The enclosure also has an IK10 rating (IEC 62262), indicating high resistance to impacts It is rated IP65 (IEC 60529), offering complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed, DNV Marine certified, and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance

Product Details

Activity PPUES
Part Number NSYPLA7103G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account