
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 750x750x320mm, IP65, IK08
NSYPLA773TG
AEDÂ 2,282.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA773TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 750x750x320mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 750x750x320mm, IP65, IK08
AEDÂ 2,282.28
Description
This PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It features a nominal height of 750mm, width of 750mm, and depth of 320mm The enclosure is made of polyester reinforced with fiberglass, providing durability and resistance to harsh environments, both indoor and outdoor It is available in grey (RAL 7035) color and comes with a sealed top and bottom part, assembled with side parts The enclosure has one transparent door that can open up to 120° from either the right or left side It is secured with two-point lock and a 5mm double-bar insert The door and rear panel can be removed for maintenance purposes The enclosure offers robust protection against various hazards, including fire, impact, dust, and water It can withstand fire up to 960°C, in accordance with the IEC 62208 standard It is rated IK08 (IEC 62262) and IP65 (IEC 60529), offering high resistance to impacts and excellent protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and allow for the building of totally insulated solutions It is UL/cUL listed and DNV Marine certified and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA773TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account