
calcActive())">
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 750x500x420mm, IP65, IK08
NSYPLA754TG
AEDÂ 2,099.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYPLA754TG
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 750x500x420mm, IP65, IK08
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing polyester enclosure, Thalassa PLA, glazed door, completely sealed, 750x500x420mm, IP65, IK08
AEDÂ 2,099.46
Description
This PLA version of the Thalassa PLA is a multi-purpose, floor-standing enclosure that is suitable for various applications It has a nominal height of 750mm, a width of 500mm, and a depth of 420mm The enclosure is made of polyester reinforced with fiberglass, providing durability and resistance to outdoor and industrial environments It is available in grey (RAL 7035) and comprises one top part, one bottom part, two side parts, one rear panel, and one transparent front door The door can be opened up to 120° from either the right or left side, and features a two-point lock with a 5mm double-bar insert The door and rear panel can be removed for maintenance purposes The enclosure offers robust protection against fire, impact, dust, and water It is resistant to fire up to 960°C in accordance with the IEC 62208 standard and has an IK08 rating (IEC 62262), indicating high resistance to impacts It is rated IP65 (IEC 60529), providing complete protection against dust and water Additionally, the enclosure has class II electrical insulation to prevent electric shocks and enable the construction of totally insulated solutions It is DNV Marine, Veritas, and UL/cUL listed and can be stored in ambient air temperatures ranging from -35°C to 90°C without affecting its performance
Product Details
Activity | PPUES |
---|---|
Part Number | NSYPLA754TG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account