
calcActive())">
Floor standing modular electrical enclosure, PrismaSeT 6300, decarbonized steel, 2000x1200x800mm, 2 doors, IP55, RAL9003
NSYSFN201280DED
AEDÂ 9,676.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFN201280DED
Floor standing modular electrical enclosure, PrismaSeT 6300, decarbonized steel, 2000x1200x800mm, 2 doors, IP55, RAL9003
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floor standing modular electrical enclosure, PrismaSeT 6300, decarbonized steel, 2000x1200x800mm, 2 doors, IP55, RAL9003
AEDÂ 9,676.68
Description
This PrismaSeT 6300 is floor standing modular decarbonized steel enclosure that is suitable for low voltage electrical distribution. It contains recycled steel, which is produced with renewable energy, resulting into a significant reduction of CO2 emissions. It has a nominal height, width, and depth of 2000 mm, 1200 mm and 800 mm, respectively. The frame and uprights of the enclosure are made of galvanized steel for durability. The doors and panels are made of steel sheets, while the handle is made of polyamide 6 with 30% fiberglass. An epoxy-polyester powder finish provides a smooth appearance. The enclosure has a white (RAL9003) color with a black (RAL 9005) handle. two plain doors, one rear panel, one roof, two sliding rails and one set of quick-fixing mounting plate brackets. The doors have an aperture up to 120 degrees. The main door has a four-point lock with a handle that has a 5 mm double-bar insert for security, while the secondary door has a locking bar system with a handle. The enclosure has an IP55 rating, which makes it resistant to dust, water and oil ingress. The enclosure is also resistant to impacts, with an IK10 rating. Operation is convenient due to rear, front, and side access.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSFN201280DED |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account