
calcActive())">
floor mounting pillar polyester H=800mm for PLM54 and 64
NSYSFSPLMG
AEDÂ 1,647.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFSPLMG
floor mounting pillar polyester H=800mm for PLM54 and 64
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
floor mounting pillar polyester H=800mm for PLM54 and 64
AEDÂ 1,647.25
Description
Floor mounting pillar for Thalassa PLM54 and 64. H is 800 mm. Multi-purpose application. Mounting on the floor. Fixing mode by fixing element. Polyester charged with fibreglass for support pillar and steel for floor frame. Grey RAL 7035.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSFSPLMG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account