
calcActive())">
Fibre patch panel, Actassi, 1U, 48-fibre, LC duplex, unloaded
ACTFM1UBLC48U
AEDÂ 279.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ACTFM1UBLC48U
Fibre patch panel, Actassi, 1U, 48-fibre, LC duplex, unloaded
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fibre patch panel, Actassi, 1U, 48-fibre, LC duplex, unloaded
AEDÂ 279.84
Product Details
Activity | HDCFD |
---|---|
Part Number | ACTFM1UBLC48U |
Targeted region | Europe, Asia Pacific. |
Number of optic fibre | 48 |
standards | EIA-310D |
ambient air temperature for operation | 20-60 °C |
product compatibility | 24 LC duplex adaptor |
device application | telecom |
ambient air temperature for storage | 20-60 °C |
height | 43 mm |
Type of Installation | indoor |
Device Presentation | empty |
depth | 260 mm |
mounting support | 19" rack |
width | 480 mm |
range | Actassi |
colour | dark grey (RAL 7016) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account