Fibre optic pigtail, Actassi, OS2, SC, 1 m
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Fibre optic pigtail, Actassi, OS2, SC, 1 m
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | ACTFT1C1S19S10 |
Targeted region | Europe, Asia Pacific. |
Cable packaging | roll of 1 m |
Ambient air temperature for installation | -20-60 °C |
Bending radius | 50 mm dynamic, 30 mm static |
Mode of transmission | single mode |
Number of optic fibre | 1 |
Exchange mode | simplex |
Maximum insertion loss | 0.2 dB SC |
Fibre performance | OS2 9/125 µm |
Maximum attenuation | 0.45 dB / 1 km at 1310 nm, 0.3 dB / 1 km at 1550 nm |
Optic fiber diameter | 900 µm |
standards | SC connector: TIA/EIA-604-3, SC connector: IEC 61754-4 Ed.2, fibre performance: TIA/EIA-568-C.3, IEC 60754-1, IEC 60754-2, IEC 61034, flame retardance: IEC 60332-1, fire retardance: IEC 60332-3C, flame retardance: UL 94 V0, fibre performance: ISO/IEC 11801:2011 Ed.2.2 OS2, fibre performance: IEC 60793-2-10 Type B1.3, fibre performance: ITU G.652.D |
ambient air temperature for operation | -20-60 °C |
Cable Length | 1-1 m |
Cable Outer Diameter | 0.9 mm +/- 0.2 mm |
Minimum Return Loss | 50 dB SC |
ambient air temperature for storage | -20-60 °C |
Type of Packing | plastic bag |
range | Actassi |
Material | ceramic: SC connector ferrule |
colour | sheath: yellow, SC housing: blue, SC boot: blue |