Fibre optic patch cord, Actassi, OS2, SC-SC, duplex, LSZH, 2 m
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Fibre optic patch cord, Actassi, OS2, SC-SC, duplex, LSZH, 2 m
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | ACTFP2C1S19S20 |
Targeted region | Europe, Asia Pacific. |
Cable packaging | roll of 2 m |
Ambient air temperature for installation | -20-60 °C |
Bending radius | 32 mm dynamic, 16 mm static |
Mode of transmission | single mode |
Number of optic fibre | 2 |
Exchange mode | duplex |
Maximum insertion loss | 0.2 dB SC |
Fibre performance | OS2 9/125 µm |
Maximum attenuation | 0.45 dB / 1 km at 1310 nm, 0.3 dB / 1 km at 1550 nm |
Optic fiber diameter | 600 µm |
Termination 2 | SC |
Sheath type | zip 2 x 1.6 mm |
Termination 1 | SC |
standards | flame retardance: IEC 60332-1, IEC 60754-1, IEC 60754-2, IEC 61034, fibre performance: ITU G.652.D, SC connector: TIA/EIA-604-3, SC connector: IEC 61754-4 Ed.2, fibre performance: IEC 60793-2-10 Type B1.3, fibre performance: ISO/IEC 11801:2011 Ed.2.2 OS2, fire retardance: IEC 60332-3C, fibre performance: TIA/EIA-568-C.3, flame retardance: UL 94 V0 |
ambient air temperature for operation | -20-60 °C |
Cable Length | 2-2 m |
Minimum Return Loss | 50 dB SC |
ambient air temperature for storage | -20-60 °C |
Type of Packing | plastic bag |
height | 1.6 mm |
width | 3.4 mm |
Condition of Use | patching |
range | Actassi |
Material | ceramic: SC connector ferrule, thermoplastic: SC duplex housing, TPE (thermoplastic elastomer): boot |
colour | sheath: yellow, SC duplex housing: blue, SC duplex boot: blue, SC duplex clip: blue |