FAN CONTROLLER WITH SWITCH WG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
FAN CONTROLLER WITH SWITCH WG
Excl. Tax
Excl. Tax
Product Details
Load Type | fan |
---|---|
Pincode Group | default |
Part Number | E8732V400F_WG |
Activity | HDCWD |
Colour | wine gold |
depth | 42.6 mm |
device application | control |
Device Presentation | complete product |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Modules | 1 module |
product or component type | fan controller |
range | AvatarOn |
range of product | AvatarOn C |
Surface Finish | matt |
width | 86 mm |
Wiring Device Mounting | flush |
Dimmer type | speed regulator |