
calcActive())">
FAN CONTROLLER WITH SWITCH DG
E8732V400F_DG
AEDÂ 185.24
AEDÂ 141.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8732V400F_DG
FAN CONTROLLER WITH SWITCH DG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FAN CONTROLLER WITH SWITCH DG
AEDÂ 185.24
AEDÂ 141.00
Product Details
Load Type | fan |
---|---|
Part Number | E8732V400F_DG |
Activity | HDCWD |
Colour | dark grey |
depth | 42.6 mm |
device application | control |
Device Presentation | complete product |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Modules | 1 module |
product or component type | fan controller |
range | AvatarOn |
range of product | AvatarOn C |
Surface Finish | matt |
width | 86 mm |
Wiring Device Mounting | flush |
Dimmer type | speed regulator |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account