
calcActive())">
Schneider Electric EXCL. WEATHERPROOF IP66 2G SWED 13A SOC, GWPIU3020
GWPIU3020
AEDÂ 126.82
AEDÂ 97.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GWPIU3020
Schneider Electric EXCL. WEATHERPROOF IP66 2G SWED 13A SOC, GWPIU3020
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric EXCL. WEATHERPROOF IP66 2G SWED 13A SOC, GWPIU3020
AEDÂ 126.82
AEDÂ 97.00
Product Details
Rated current | 13 A at 230 V AC 50/60 Hz |
---|---|
Part Number | GWPIU3020 |
Activity | HDCWD |
Weight | 554.5 g |
Package1 Length*Width*Height | 15.5 cm x 13 cm x 8.7 cm |
Actuator | rocker |
Aesthetic Name | Weatherproof |
Colour | grey matt |
Colour | Grey Matt |
Connections - Terminals | screw terminals |
depth | 125 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 85 mm |
IP degree of protection | IP66 |
Material | thermoplastic |
net weight | 0.428 kg |
Number of Gangs | 2 gangs |
Outlet Standard | British |
Pilot Light | without neon indicator |
product or component type | switched socket |
Quantity per set | set of 1 |
range of product | Exclusive |
standards | BS 1363 |
Switch Function | 1-pole |
Type of Installation | outdoor |
width | 150 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account