Exclusive Weatherproof - socket-outlet - 13 A - 2 gangs - matt dark grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Exclusive Weatherproof - socket-outlet - 13 A - 2 gangs - matt dark grey
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 230 V AC 50 Hz |
Show Accessory | No |
Part Number | GWP3060 |
Activity | HDCWD |
Weight | 358.4 g |
Package1 Length*Width*Height | 15.8 cm x 10 cm x 7.5 cm |
Aesthetic Name | Weatherproof |
Colour | dark grey matt |
Colour | Dark Grey Matt |
Connections - Terminals | screw terminals |
depth | 60 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws M3.5 x 30 mm |
height | 95 mm |
IP degree of protection | IP55 |
Material | thermoplastic |
net weight | 0.317 kg |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 1P |
Outlet Standard | British |
Outlet Standard Description | 3 pins |
product or component type | socket-outlet |
Quantity per set | set of 1 |
range of product | Exclusive |
standards | BS 1363 |
Switch Function | unswitch |
Type of Installation | outdoor |
width | 148 mm |
Outlet standard deviation | British |
standards | BS 1363 |
connections - terminals | screw terminals |