
calcActive())">
Exclusive Weatherproof - socket-outlet - 13 A - 1 gang - matt dark grey
GWPIU3050
AEDÂ 62.90
AEDÂ 48.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GWPIU3050
Exclusive Weatherproof - socket-outlet - 13 A - 1 gang - matt dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Exclusive Weatherproof - socket-outlet - 13 A - 1 gang - matt dark grey
AEDÂ 62.90
AEDÂ 48.00
Product Details
Rated current | 13 A at 230 V AC 50 Hz |
---|---|
Part Number | GWPIU3050 |
Activity | HDCWD |
Weight | 282.0 g |
Package1 Length*Width*Height | 12.3 cm x 11.5 cm x 8.8 cm |
Aesthetic Name | Weatherproof |
Colour | dark grey matt |
Colour | Dark Grey Matt |
Connections - Terminals | screw terminals |
Depth | 60 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | by screws M3.5 x 30 mm |
Height | 95 mm |
IP degree of protection | IP66 |
Material | thermoplastic |
net weight | 0.289 kg |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 1P |
Outlet Standard | British |
Outlet Standard Description | 3 pins |
product or component type | socket-outlet |
Quantity per set | set of 1 |
range of product | Exclusive |
standards | BS 1363 |
Switch Function | unswitch |
Type of Installation | outdoor |
width | 95 mm |
Outlet standard deviation | British |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account