Exclusive Weatherproof - residual current device - 2 gangs - grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Exclusive Weatherproof - residual current device - 2 gangs - grey
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 230 V AC |
Part Number | GWPIU3020R |
Activity | HDCWD |
Weight | 546.0 g |
Package1 Length*Width*Height | 15.5 cm x 13 cm x 8.8 cm |
Aesthetic Name | Weatherproof |
Colour | grey |
Colour | Grey |
Connections - Terminals | screw terminals |
depth | 60 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 95 mm |
IP degree of protection | IP66 |
Material | thermoplastic |
net weight | 0.539 kg |
Number of Gangs | 2 gangs |
product or component type | socket-outlet |
Quantity per set | set of 1 |
range | Exclusive |
range of product | Exclusive |
Residual Current | 30 mA |
standards | BS 7288 |
Type of Installation | outdoor |
width | 148 mm |
standards | BS 7288 |
connections - terminals | screw terminals |