
calcActive())">
Exclusive Metal clad - switched socket - 13 A - 230 V - 2 gangs - grey
GMC132SS
AEDÂ 64.83
AEDÂ 50.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GMC132SS
Exclusive Metal clad - switched socket - 13 A - 230 V - 2 gangs - grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Exclusive Metal clad - switched socket - 13 A - 230 V - 2 gangs - grey
AEDÂ 64.83
AEDÂ 50.00
Product Details
Rated current | 13 A at 230 V AC 50 Hz |
---|---|
Part Number | GMC132SS |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | Metal clad |
Colour | grey matt |
depth | 42 mm |
Device Presentation | complete product |
fixing mode | by screws |
height | 79 mm |
IP degree of protection | IP20 |
Material | powder coated steel |
net weight | 0.434 kg |
Number of Gangs | 2 gangs |
Outlet Standard | British |
Pilot Light | without neon indicator |
product or component type | switched socket |
Quantity per set | set of 5 |
range of product | Exclusive |
Switch Function | 1-pole |
Type of Installation | indoor |
width | 139 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account